text.skipToContent text.skipToNavigation

Catalog No. : SPTW04ESP

Description:  PG CHAN. ACC 4W EXPANSION PLATE

UPC: 785055358824

Made or assembled in Canada.

Pre-galvanized steel cable channel 4 inches width expansion splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here