text.skipToContent text.skipToNavigation

Catalog No. : SPTW04CHA

Description:  PG 4INW CHNL TRAY HORZ. ADJUSTABLE

UPC: 785055358817

Made or assembled in Canada.

Pre-galvanized steel channel tray 4 inches width adjustable horizontal splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here