text.skipToContent text.skipToNavigation

Catalog No. : SPTW0403RSP

Description:  PG 4 TO 3 RED.PLATE CHANNEL

UPC: 785055968993

Made or assembled in Canada.

Pre-galvanized steel channel straight reducer plate 4 inches to 3 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Material

Steel

Documents/Support Tools

Sales Drawing

Click here