text.skipToContent text.skipToNavigation

Catalog No. : SPTW03HCCEB

Description:  PG CHAN. ACC 3W HD COVER CLAMP

UPC: 785055358701

Made or assembled in Canada.

Pre-galvanized steel channel tray 3 inches width heavy-duty cover clamp epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here