text.skipToContent text.skipToNavigation

Catalog No. : SPTW01CCS

Description:  PG 1.5INW CHANNEL CONN.

UPC: 785055358565

Made or assembled in Canada.

Pre-galvanized steel channel tray 1.5 inch width standard splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Supplied standard with each length

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

Documents/Support Tools

Sales Drawing

Click here