text.skipToContent text.skipToNavigation

Catalog No. : SPTF06VOC3012

Description:  PG 6INW CHNL VO30 12INRAD CVR

UPC: 785055358534

Made or assembled in Canada.

Pre-galvanized steel cable channel fitting cover 6 inches width vertical outside bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

30°

Width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Change of direction

Vertically rising

Documents/Support Tools

Sales Drawing

Click here