text.skipToContent text.skipToNavigation

Catalog No. : SPTF06SHT24

Description:  PG 6INW CHNL TRAY HT 24INRAD

UPC: 785055358411

Made or assembled in Canada.

Pre-galvanized steel cable channel fitting 6 inches width solid trought horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC001544 Tee for cable tray

Cable tray width

152.4 mm

Construction type

T-piece horizontal

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here