text.skipToContent text.skipToNavigation

Catalog No. : SPTF06SHB4524

Description:  PG 6INW CHNL TRAY H45 24INRAD

UPC: 785055358374

Pre-galvanized steel cable channel fitting 6 inches width solid trough horizontal bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

45°

Inner radius

609.6 mm

Cable tray width

152.4 mm

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here