text.skipToContent text.skipToNavigation

Catalog No. : SPTF06SHB3012

Description:  PG 6INW CHNL TRAY H30 12INRAD

UPC: 785055954538

Made or assembled in Canada.

Pre-galvanized steel cable channel fitting 6 inches width solid trough horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

30°

Inner radius

304.8 mm

Cable tray width

152.4 mm

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here