text.skipToContent text.skipToNavigation

Catalog No. : SPTF06HBC900

Description:  PG 6INW CHANNEL HB 90 0 RAD COVER

UPC: 785055956198

Made or assembled in Canada.

Pre-galvanized steel cable channel fitting cover 6 inches width horizontal bend 90 degree zero radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Change of direction

Horizontal

Documents/Support Tools

Sales Drawing

Click here