text.skipToContent text.skipToNavigation

Catalog No. : SPTF04SVO4512

Description:  PG 4INW CHNL TRAY VO45 12INRAD

UPC: 785055358206

Made or assembled in Canada.

Pre-galvanized steel cable channel fitting 4 inches width solid trough vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

4 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically rising

Deflection (angle)

45°

Inner radius

304.8 mm

Cable tray width

101.6 mm

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here