text.skipToContent text.skipToNavigation

Catalog No. : SPTF04SHT12

Description:  PG 4INW CHNL TRAY HT 12INRAD

UPC: 785055358121

Pre-galvanized steel cable channel fitting 4 inches width solid trought horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001544 Tee for cable tray

Cable tray width

101.6 mm

Construction type

T-piece horizontal

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here