text.skipToContent text.skipToNavigation

Catalog No. : SPTF04SFC-3

Description:  PG 4INW CHANNEL TRAY COVER

UPC: 785055358015

Made or assembled in Canada.

Pre-galvanized steel cable channel solid flanged cover 4 inches width 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

101.6 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here