Catalog No. : SPTF04HTC12
Description: PG 4INW CHNL HT 12INRAD CVR
UPC: 785055357971
Made or assembled in Canada.
Pre-galvanized cable channel fitting cover 4 inches width horizontal tee 24 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
|
Special Features |
24 inch radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
101.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |