Catalog No. : SPTF04HBC900
Description: PG 4INW CHNL H90 NON-RAD CVR
UPC: 785055357933
Made or assembled in Canada.
Pre-galvanized steel cable channel fitting cover 4 inches width horizontal bend 90 degree zero radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC002402 Bend cover for cable support system
|
Deflection (angle) |
90° |
|
Width |
101.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Change of direction |
Horizontal |
Documents/Support Tools
|
Sales Drawing |