text.skipToContent text.skipToNavigation

Catalog No. : SPTF03SVI9024

Description:  PG 3INW CHNL TRAY VI90 24INRAD

UPC: 785055357810

Made or assembled in Canada.

Pre-galvanized steel cable channel fitting 3 inches width solid trough vertical inside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

3 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically declining

Deflection (angle)

90°

Inner radius

609.6 mm

Cable tray width

76.2 mm

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here