text.skipToContent text.skipToNavigation

Catalog No. : SPTF03SFC72

Description:  PG CHAN. COV 3W SOLID STR 6FT

UPC: 785055357698

Made or assembled in Canada.

Pre-galvanized steel cable channel solid flanged cover 3 inches width 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Length

72 in

ETIM EC002403 Cover for cable support system

Cover width

76.2 mm

Suitable for cable ladder

Y

Length

1828.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here