text.skipToContent text.skipToNavigation

Catalog No. : SPTC06V-3

Description:  PRE-GALV 6INW CHANNEL TRAY

UPC: 785055357605

Made or assembled in Canada.

Pre-galvanized steel cable channel tray straight section ventilated trough bottom 6 inches width, 3 meters length.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Special Features

One connector complete with hardware supplied with each length

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

6 in

Length

3 m

ETIM EC000047 Cable tray/wide span cable tray

Width

152.4 mm

Mounting perforation in bottom

Y

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here