text.skipToContent text.skipToNavigation

Catalog No. : SPTC04V-3H

Description:  PG CHAN. STR 4W VENT 10FT

UPC: 785055357568

Made or assembled in Canada.

Pre-galvanized cable channel straight section 4 Inches width ventilated trough 3 meters length with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

4 in

Length

3 m

ETIM EC000047 Cable tray/wide span cable tray

Width

101.6 mm

Length

3000 mm

Mounting perforation in bottom

Y

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here