text.skipToContent text.skipToNavigation

Catalog No. : SPST480

Description:  SHUNT TRIP - 480AC

UPC:

The shunt trip accessory is an electronic module which provides remote control capability to open the circuit breaker. When activated, the shunt trip sends a signal to the trip unit to open the breaker. This allows the trip unit to record, display, and communicate (in MicroVersaTrip PM trip units) that the opening event was initiated by the shunt trip device. The shunt trip is continuously rated and requires no cut-off switch. When energized, the shunt trip supplies +24 Vdc power to the trip unit to power the display.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Accessories

GO Schedule

245B

Specifications

GSA Compliance

No

Classifications

UL File #

E57253