Catalog No. : SPST048
Description: SHUNT TRIP - 48V AC/DC
UPC:
The shunt trip accessory is an electronic module which provides remote control capability to open the circuit breaker. When activated, the shunt trip sends a signal to the trip unit to open the breaker. This allows the trip unit to record, display, and communicate (in MicroVersaTrip PM trip units) that the opening event was initiated by the shunt trip device. The shunt trip is continuously rated and requires no cut-off switch. When energized, the shunt trip supplies +24 Vdc power to the trip unit to power the display.
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
|
Category |
Accessories |
|
GO Schedule |
245B |
Specifications
|
Frame Type |
SK1200 |
|
Amperage |
500 A |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR40350 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.