Catalog No. : SPSAA
Description: POWER SUPPLY ASSEMBLY
UPC: 783175184521
The Power Supply Assembly is used to provide +24 Vdc control power to Spectra RMS Molded Case Circuit Breakers with MicroVersaTrip Plus and MicroVersaTrip PM trip systems via the Distribution Cable System. The assembly requires a minimum input voltage of 85 Vac to operate properly (the maximum voltage rating is 240 Vac.) Supplemental +24 Vdc input terminals are provided for backup control power applications. The input must be fused with 1/2 amp class CC fuses (not included). Not suitable for 400 Hz.
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
Category |
Accessories |
GO Schedule |
EM |
Specifications
Frame Type |
SG600 |
Amperage |
400 A |
GSA Compliance |
No |
Stock Status |
A |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.