text.skipToContent text.skipToNavigation

Catalog No. : SPS25BCC

Description:  PB II T STUDS BACK 2500A COPPER

UPC: 783175249022

T-studs mount directly to the breaker and can be rotated for either vertical or horizontal bus connection. 4000 ampere T-studs are for vertical bus bars only. Catalog number includes one stud. Both copper and aluminum T-studs are tin plated.
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

A3

Specifications

Frame Type

SG600

Amperage

175 A

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E11592

CSA File#

LR40350