Catalog No. : SPS20FCA
Description: PB II T STUD FRONT F-2500A S-2000A ALUM
UPC: 783175249008
T-studs mount directly to the breaker and can be rotated for either vertical or horizontal bus connection. 4000 ampere T-studs are for vertical bus bars only. Catalog number includes one stud. Both copper and aluminum T-studs are tin plated.
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
Category |
Accessories |
GO Schedule |
A3 |
Specifications
Frame Type |
SG600 |
Amperage |
150 A |
GSA Compliance |
No |
Stock Status |
A |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.