text.skipToContent text.skipToNavigation

Catalog No. : SPRCS048

Description:  PBII REMOTE CLOSE 48VDC

UPC:

This accessory provides an electrically operated solenoid, which, when energized, closes the breaker. It is suitable for control interlock schemes in which manual closing capability would not be convenient or desirable. The breaker is provided with a manual close button which can be replaced by the Hidden "ON" Button accessory and/or sealed using the Limited Access Pushbutton Cover accessory. The remote closing accessory is continuously rated and has an anti-pump feature which prevents a motor operated breaker from repeatedly closing into a fault. Closing control voltage must be removed and re-applied for each breaker closure.
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

245B

Specifications

Frame Type

Power Break ™ II

GSA Compliance

No