text.skipToContent text.skipToNavigation

Catalog No. : SPL25/M25/90

Description:  90D NPB FITTING M25 25MM-MET

UPC: 5020963053368

90 Degree Conduit Fitting with Fixed Male External Threads, Nickel-Plated Brass, Nominal Conduit Size 25 Millimeters, Metric Thread Size 25
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Brass

Finish

Nickel Plated

Color

Metallic

Cable Entry

M25 Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 25mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant