text.skipToContent text.skipToNavigation

Catalog No. : SPL20/M20/90

Description:  90D NPB FITTING M20 20MM-MET

UPC: 5020963012907

90 Degree Conduit Fitting with Fixed Male External Threads, Nickel-Plated Brass, Nominal Conduit Size 20 Millimeters, Metric Thread Size 20
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Brass

Finish

Nickel Plated

Color

Metallic

Cable Entry

M20 Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 20mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant