Catalog No. : SPL20/E
Description: SPL20 ENTRY GLAND
UPC: 5020963011610
1/2 Inch Nickel Plated Brass Conduit Entry Gland
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Special Features |
Very High UV Protection and High Degree of Mechanical Protection |
Application |
Cable Protection at Conduit Entry / Exit Point |
Specifications
Material |
Brass |
Insulation Class |
IP54 |
Finish |
Nickel Plated |
Color |
Metallic |
Temperature Rating |
Static -65 to +300 C |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
1/2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000814 Threaded bush
Material |
Metal |
Material quality |
Brass |
Surface protection |
Nickel-plated |