text.skipToContent text.skipToNavigation

Catalog No. : SPK6-P-BK

Description:  SPIKE LIGHT 6FT CORD BLACK

UPC: 42269009646

Accent lighting fixture for highlighting outdoor signs and architectural details

Portable lamp, 6-foot cord - Metal. Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Landscape lighting

Specifications

Style

Portable Spike light

Wattage

150 W

Number Of Lamps

1

Fixture Material

Aluminum

Color

Black

Classifications

Brand Name

Red Dot

Dimensions

Length

3-1/4 in

Height

6 In

Documents/Support Tools

Sales Drawing

Click here