text.skipToContent text.skipToNavigation

Catalog No. : SPF742LVO3024

Description:  PG FIT 7IN 42W LAD VO 30D24R

UPC: 785055356752

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 42 inches width ladder vertical outside bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

7 Inches