text.skipToContent text.skipToNavigation

Catalog No. : SPF73642LET36

Description:  PG FIT 7IN 36X42W LAD ET 36R

UPC: 785055356288

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 36 inches x 42 inches width ladder horizontal expanding tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 42 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here