text.skipToContent text.skipToNavigation

Catalog No. : SPF73624LHLR

Description:  PG FIT 7IN 36X24W LAD HLR

UPC: 785055355908

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 36 inches x 24 inches width ladder horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 24 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

177.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here