text.skipToContent text.skipToNavigation

Catalog No. : SPF73618LHSR

Description:  PG FIT 7IN 36X18W LAD HSR

UPC: 785055355748

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 36 inches x 18 inches width ladder horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 18 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

177.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here