text.skipToContent text.skipToNavigation

Catalog No. : SPF730LHB3036

Description:  PG FIT 7IN 30W LAD HB 30D36R

UPC: 785055350613

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 30 inches width ladder horizontal bend 30 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Cable ladder width

30 inch

Inner radius

36 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here