Catalog No. : SPF73024SRT36
Description: PG FIT 7IN 30X24W SOL RT 36R
UPC: 785055353119
Made or assembled in Canada.
Pre-galvanized steel fitting 7 inches side rail height 30 inches x 24 inches width solid trough horizontal reducing tee 36 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 24 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |