text.skipToContent text.skipToNavigation

n° de catalogue : SPF70624LEX12

Description:  PG FIT 7IN 6X24W LAD EX 12R

UPC: 785055337607

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 6 inches inches x 24 inches width ladder horizontal expanding cross 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 24 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici