text.skipToContent text.skipToNavigation

Catalog No. : SPF70609LEX48

Description:  PG FIT 7IN 6X9W LAD EX 48R

UPC: 785055336914

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 6 inches inches x 9 inches width ladder horizontal expanding cross 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here