text.skipToContent text.skipToNavigation

Catalog No. : SPF642LHT24

Description:  PG FIT 6IN 42W LAD HT 24R

UPC: 785055334101

Made or assembled in Canada.

Pre-galvanized steel fitting 6 inches side rail height 42 inches width ladder horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here