text.skipToContent text.skipToNavigation

Catalog No. : SPF64236SHSR

Description:  PG FIT 6IN 42X36W SOL HSR

UPC: 785055335092

Made or assembled in Canada.

Pre-galvanized steel fitting 6 inches side rail height 42 inches x 36 inches width solid trough horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 36 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

152.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here