text.skipToContent text.skipToNavigation

Catalog No. : SPF61830SEX48

Description:  PG FIT 6IN 18X30W SOL EX 48R

UPC: 785055324799

Made or assembled in Canada.

Pre-galvanized steel fitting 6 inches side rail height 18 inches inches x 30 inches width solid trough horizontal expanding cross 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 30 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

1219.2 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here