text.skipToContent text.skipToNavigation

Catalog No. : SPF612LHVL

Description:  PGALV 6IN 12W HOR TO VERT LEFT

UPC: 753554039346

Made or assembled in Canada.

Pre-galvanized steel 6 inch side rail height 12 inch width ladder horizontal to vertical left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here