text.skipToContent text.skipToNavigation

Catalog No. : SPF612LHT24G

Description:  PG FIT 6IND 12W LAD HT 24D GRD HOLE

UPC: 753554091948

Pre-galvanized steel fitting 6 inches side rail height 12 inches width ladder horizontal tee 24 inches radius with ground hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Material

Steel

Documents/Support Tools

Sales Drawing

Click here