n° de catalogue : SPF61242LET48
Description: PG FIT 6IN 12X42W LAD ET 48R
UPC: 785055322122
Made or assembled in Canada.
Pre-galvanized steel fitting 6 inches side rail height 12 inches x 42 inches width ladder horizontal expanding tee 48 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
48 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 x 42 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Steel |
Documents/outils d'aide
|
Dessin de vente |