text.skipToContent text.skipToNavigation

Catalog No. : SPF61218SEX12

Description:  PG FIT 6IN 12X18W SOL EX 12R

UPC: 785055321255

Made or assembled in Canada.

Pre-galvanized steel fitting 6 inches side rail height 12 inches inches x 18 inches width solid trough horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 18 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here