text.skipToContent text.skipToNavigation

n° de catalogue : SPF53024LRT36

Description:  PG 30IN-24IN 5IND RT 36INRAD

UPC: 785055308379

Made or assembled in Canada.

Pre-galvanized steel fitting 5 inches side rail height 30 inches x 24 inches width ladder horizontal reducing tee 36 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 24 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici