Catalog No. : SPF53012LHLR
Description: PG 30IN-12IN 5IND LR
UPC: 785055307969
Made or assembled in Canada.
Pre-galvanized steel fitting 5 inches side rail height 30 inches x 12 inches width ladder horizontal left reducer
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 12 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the left |
|
Height side joist |
127 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |