text.skipToContent text.skipToNavigation

Catalog No. : SPF512LVI4524FR

Description:  PG FIT 3IN 18W VEN VI 45D24R FL.RUN

UPC: 785055627326

Made or assembled in Canada.

Pre-galvanized steel fitting 5 inches side rail height 12 inches width ladder vertical inside bend 45 degree 24 inches radius flat rung
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Flat profile

Deflection (angle)

45°

Cable ladder width

12 inch

Inner radius

24 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here