text.skipToContent text.skipToNavigation

Catalog No. : SPF50912SEX24

Description:  PG FIT 5IN 9X12W SOL EX 24R

UPC: 785055294641

Made or assembled in Canada.

Pre-galvanized steel fitting 5 inches side rail height 9 inches inches x 12 inches width solid trough horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 12 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here