text.skipToContent text.skipToNavigation

n° de catalogue : SPF50618SET12

Description:  PG 6IN-18IN 5IND ET 12INRAD SLD.

UPC: 785055291688

Made or assembled in Canada.

Pre-galvanized steel fitting 5 inches side rail height 6 inches x 18 inches width solid trough horizontal expanding tee 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 18 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

304.8 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici