text.skipToContent text.skipToNavigation

Catalog No. : SPF442LCS36

Description:  PG FIT 42W 4IND CABLE SUPPORT 36R

UPC: 785055984610

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 30 inches width ladder cable support 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

36 inch radius

Application

For H-style or U style fitting

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Documents/Support Tools

Sales Drawing

Click here